IESNA:LM-63-2002
[TEST]P1068479
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1807-864-8, G2-2406-143-58)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S1005D330U927-4F0-1E-UDD-WVL1-S
[LUMINAIRE]DEFINE 2 DIRECT-INDIRECT LED LUMINAIRE, CORE LIGHT ENGINE
[MORE]DOWNLIGHT SILVER HOUSING, WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]UPLIGHT SATIN WHITE LAY-IN DIFFUSER
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, CEILING, SURFACE, WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2270
TILT=NONE
1 -1 1 73 17 1 1 4 0.14 0
1 1 42.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90 112.5 135 157.5 180 202.5
225 247.5 270 292.5 315 337.5 360
823.8 820.9 819 807.1 797.5 784.1 760.4 723.8 697.1 668.4
626.5 586.1 558.4 530.6 487.8 441.7 410.1 378.5 331.2 282.4
249.9 217.4 171 142 126.7 113.3 94.5 78.7 68.2 58.6
45.4 34.2 27.5 20.8 12 6.7 9.5 9.1 17.4 30.1
38.3 47.7 62.1 75.7 86.2 96.3 112 126.9 137.4 147.7
163.4 177.8 188.1 197.9 213.3 227.1 236.8 245.5 258.6 270.3
277.9 285.1 294.7 303 308.1 312.6 318.5 323.3 325.8 327.8
330 331 331.7
823.8 820 812 796.8 783.5 766.3 738.2 701.2 672.5 641
596.1 554.3 525.6 497 455.1 413.8 383.2 353.5 310.1 266
238.2 212.2 173.3 142 126.7 113.3 95.6 79.8 69.3 60.7
47.8 36.5 29.8 24.1 15.5 10.4 9.2 9 17.9 30.1
38.6 48 62.1 76.9 87 96.9 112.8 127.7 138.2 148.3
163.7 178.7 189.2 198.8 214.1 228.2 237.9 246.6 259.7 271.3
278.7 286.1 295.5 304.3 309.2 313.9 319.9 324.7 327.4 329.4
331.6 332.3 331.7
823.8 820 808.3 784.6 766.4 745.4 711.4 673.9 648 617.4
570.3 523.5 493.8 462.2 417.3 375.9 349.1 323.3 284.6 245.3
222.4 200.4 169.8 145.9 131.5 119.1 100.4 84.9 75.3 65.8
53.8 41.4 34.7 28 17.9 11.5 9.8 8.9 17.9 30.1
38.6 47.8 61.6 76.7 87 97.6 113.1 128.4 138.3 149
164.6 179.7 189.8 200.1 214.4 228.5 237.9 246.4 259.4 270.8
277.9 285.1 294.2 302.4 307.6 312.1 317.9 322.8 325.5 327.5
329.7 331 331.7
823.8 826.4 810.3 783.7 763.6 738.8 700.3 658.4 629.8 600.1
553.3 507.3 476.7 445.1 397.7 351.6 320 289.3 244.5 207.4
187.4 174 155.1 138.3 128.7 118.2 102.5 88.1 78.6 70
56 43.3 35.7 29 19 11.1 3.6 7.4 17.3 29
37.7 46.7 61 76.7 87 97.8 113.6 129.9 140.4 150.5
165.4 180.6 190.2 199.9 213.8 227.7 236.4 245.4 257.7 269.6
276.8 283.7 293.3 301.9 307.3 311.8 317.9 322.9 325.8 327.8
330.3 331.4 331.7
823.8 815.2 795.1 767.4 747.3 722.4 683.9 642.3 614.6 583.9
539.2 492.1 461.5 429 380.2 332.6 300.1 265.7 220 188.4
172.2 158.8 139.9 121.7 111.2 100.7 86.1 73.2 64.6 56.9
45.4 35.4 28.7 23 14.3 5.8 0.3 5 14.6 26.6
35.5 44.9 60.2 75.5 85.4 96.1 112 127.7 138.3 147.9
162.9 177.5 186.7 197 210.7 225.2 234 242.9 255.8 267.3
275.1 282.1 292.5 301.4 306.7 311.7 318.2 323.7 326.6 328.6
331.1 332.1 331.7
823.8 826.4 810.3 783.7 763.6 738.8 700.3 658.4 629.8 600.1
553.3 507.3 476.7 445.1 397.7 351.6 320 289.3 244.5 207.4
187.4 174 155.1 138.3 128.7 118.2 102.5 88.1 78.6 70
56 43.3 35.7 29 19 11.1 3.6 7.4 17.3 29
37.7 46.7 61 76.7 87 97.8 113.6 129.9 140.4 150.5
165.4 180.6 190.2 199.9 213.8 227.7 236.4 245.4 257.7 269.6
276.8 283.7 293.3 301.9 307.3 311.8 317.9 322.9 325.8 327.8
330.3 331.4 331.7
823.8 820 808.3 784.6 766.4 745.4 711.4 673.9 648 617.4
570.3 523.5 493.8 462.2 417.3 375.9 349.1 323.3 284.6 245.3
222.4 200.4 169.8 145.9 131.5 119.1 100.4 84.9 75.3 65.8
53.8 41.4 34.7 28 17.9 11.5 9.8 8.9 17.9 30.1
38.6 47.8 61.6 76.7 87 97.6 113.1 128.4 138.3 149
164.6 179.7 189.8 200.1 214.4 228.5 237.9 246.4 259.4 270.8
277.9 285.1 294.2 302.4 307.6 312.1 317.9 322.8 325.5 327.5
329.7 331 331.7
823.8 820 812 796.8 783.5 766.3 738.2 701.2 672.5 641
596.1 554.3 525.6 497 455.1 413.8 383.2 353.5 310.1 266
238.2 212.2 173.3 142 126.7 113.3 95.6 79.8 69.3 60.7
47.8 36.5 29.8 24.1 15.5 10.4 9.2 9 17.9 30.1
38.6 48 62.1 76.9 87 96.9 112.8 127.7 138.2 148.3
163.7 178.7 189.2 198.8 214.1 228.2 237.9 246.6 259.7 271.3
278.7 286.1 295.5 304.3 309.2 313.9 319.9 324.7 327.4 329.4
331.6 332.3 331.7
823.8 820.9 819 807.1 797.5 784.1 760.4 723.8 697.1 668.4
626.5 586.1 558.4 530.6 487.8 441.7 410.1 378.5 331.2 282.4
249.9 217.4 171 142 126.7 113.3 94.5 78.7 68.2 58.6
45.4 34.2 27.5 20.8 12 6.7 9.5 9.1 17.4 30.1
38.3 47.7 62.1 75.7 86.2 96.3 112 126.9 137.4 147.7
163.4 177.8 188.1 197.9 213.3 227.1 236.8 245.5 258.6 270.3
277.9 285.1 294.7 303 308.1 312.6 318.5 323.3 325.8 327.8
330 331 331.7
823.8 820 812 796.8 783.5 766.3 738.2 701.2 672.5 641
596.1 554.3 525.6 497 455.1 413.8 383.2 353.5 310.1 266
238.2 212.2 173.3 142 126.7 113.3 95.6 79.8 69.3 60.7
47.8 36.5 29.8 24.1 15.5 10.4 9.2 9 17.9 30.1
38.6 48 62.1 76.9 87 96.9 112.8 127.7 138.2 148.3
163.7 178.7 189.2 198.8 214.1 228.2 237.9 246.6 259.7 271.3
278.7 286.1 295.5 304.3 309.2 313.9 319.9 324.7 327.4 329.4
331.6 332.3 331.7
823.8 820 808.3 784.6 766.4 745.4 711.4 673.9 648 617.4
570.3 523.5 493.8 462.2 417.3 375.9 349.1 323.3 284.6 245.3
222.4 200.4 169.8 145.9 131.5 119.1 100.4 84.9 75.3 65.8
53.8 41.4 34.7 28 17.9 11.5 9.8 8.9 17.9 30.1
38.6 47.8 61.6 76.7 87 97.6 113.1 128.4 138.3 149
164.6 179.7 189.8 200.1 214.4 228.5 237.9 246.4 259.4 270.8
277.9 285.1 294.2 302.4 307.6 312.1 317.9 322.8 325.5 327.5
329.7 331 331.7
823.8 826.4 810.3 783.7 763.6 738.8 700.3 658.4 629.8 600.1
553.3 507.3 476.7 445.1 397.7 351.6 320 289.3 244.5 207.4
187.4 174 155.1 138.3 128.7 118.2 102.5 88.1 78.6 70
56 43.3 35.7 29 19 11.1 3.6 7.4 17.3 29
37.7 46.7 61 76.7 87 97.8 113.6 129.9 140.4 150.5
165.4 180.6 190.2 199.9 213.8 227.7 236.4 245.4 257.7 269.6
276.8 283.7 293.3 301.9 307.3 311.8 317.9 322.9 325.8 327.8
330.3 331.4 331.7
823.8 815.2 795.1 767.4 747.3 722.4 683.9 642.3 614.6 583.9
539.2 492.1 461.5 429 380.2 332.6 300.1 265.7 220 188.4
172.2 158.8 139.9 121.7 111.2 100.7 86.1 73.2 64.6 56.9
45.4 35.4 28.7 23 14.3 5.8 0.3 5 14.6 26.6
35.5 44.9 60.2 75.5 85.4 96.1 112 127.7 138.3 147.9
162.9 177.5 186.7 197 210.7 225.2 234 242.9 255.8 267.3
275.1 282.1 292.5 301.4 306.7 311.7 318.2 323.7 326.6 328.6
331.1 332.1 331.7
823.8 826.4 810.3 783.7 763.6 738.8 700.3 658.4 629.8 600.1
553.3 507.3 476.7 445.1 397.7 351.6 320 289.3 244.5 207.4
187.4 174 155.1 138.3 128.7 118.2 102.5 88.1 78.6 70
56 43.3 35.7 29 19 11.1 3.6 7.4 17.3 29
37.7 46.7 61 76.7 87 97.8 113.6 129.9 140.4 150.5
165.4 180.6 190.2 199.9 213.8 227.7 236.4 245.4 257.7 269.6
276.8 283.7 293.3 301.9 307.3 311.8 317.9 322.9 325.8 327.8
330.3 331.4 331.7
823.8 820 808.3 784.6 766.4 745.4 711.4 673.9 648 617.4
570.3 523.5 493.8 462.2 417.3 375.9 349.1 323.3 284.6 245.3
222.4 200.4 169.8 145.9 131.5 119.1 100.4 84.9 75.3 65.8
53.8 41.4 34.7 28 17.9 11.5 9.8 8.9 17.9 30.1
38.6 47.8 61.6 76.7 87 97.6 113.1 128.4 138.3 149
164.6 179.7 189.8 200.1 214.4 228.5 237.9 246.4 259.4 270.8
277.9 285.1 294.2 302.4 307.6 312.1 317.9 322.8 325.5 327.5
329.7 331 331.7
823.8 820 812 796.8 783.5 766.3 738.2 701.2 672.5 641
596.1 554.3 525.6 497 455.1 413.8 383.2 353.5 310.1 266
238.2 212.2 173.3 142 126.7 113.3 95.6 79.8 69.3 60.7
47.8 36.5 29.8 24.1 15.5 10.4 9.2 9 17.9 30.1
38.6 48 62.1 76.9 87 96.9 112.8 127.7 138.2 148.3
163.7 178.7 189.2 198.8 214.1 228.2 237.9 246.6 259.7 271.3
278.7 286.1 295.5 304.3 309.2 313.9 319.9 324.7 327.4 329.4
331.6 332.3 331.7
823.8 820.9 819 807.1 797.5 784.1 760.4 723.8 697.1 668.4
626.5 586.1 558.4 530.6 487.8 441.7 410.1 378.5 331.2 282.4
249.9 217.4 171 142 126.7 113.3 94.5 78.7 68.2 58.6
45.4 34.2 27.5 20.8 12 6.7 9.5 9.1 17.4 30.1
38.3 47.7 62.1 75.7 86.2 96.3 112 126.9 137.4 147.7
163.4 177.8 188.1 197.9 213.3 227.1 236.8 245.5 258.6 270.3
277.9 285.1 294.7 303 308.1 312.6 318.5 323.3 325.8 327.8
330 331 331.7
